VZWSMART-MSK3D | PIPE TO PIPE CLAMP - HD
PIPE TO PIPE CLAMP - HD
Features and Benefits
HD Pipe to Pipe Clamps for 1.66" to 4.5" Pipes, with double threaded Rod
Specifications
Product Classification
Product Type | Clamp set |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Pipe-to-pipe |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 42.164 mm | 1.66 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Clamp set |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Pipe-to-pipe |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 42.164 mm | 1.66 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse