Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT38420

Galvanized Threaded Rod, 3/4 in x 20 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Threaded rod

Dimensions

Length 508.000 mm | 20 in
Material Thickness 19.050 mm | 0.75 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Threaded rod
Packaging quantity 1

Product Classification

Product Type Threaded rod

Dimensions

Length 508.000 mm | 20 in
Material Thickness 19.050 mm | 0.75 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Threaded rod
Packaging quantity 1

Product Specification

Product Specification