Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MUK-SFK3 | V-BRACING KIT

V-Stabilizer for Tower with saddle clamps for 1.5”- 8” Tower legs, Dual Pivoting Angle Arms, 96” long, attaches up to 4-1/2” OD horizontals

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Round member | Straight or tapered legs up to 203.2 mm (8 in) OD
Pipe, quantity 0
Tower Taper Non-tapered | Tapered

Dimensions

Mounting Diameter 2, maximum 114.300 mm | 4.5 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 38.100 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Legs | Saddle mount
Packaging quantity 1

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Round member | Straight or tapered legs up to 203.2 mm (8 in) OD
Pipe, quantity 0
Tower Taper Non-tapered | Tapered

Dimensions

Mounting Diameter 2, maximum 114.300 mm | 4.5 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 38.100 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Legs | Saddle mount
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification