Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A-L50X50X6X120

Base Product: GALV-STEEL-ANGLE

VZWSMART ANGLE 5" X 5" X 3/8", 120" Long, Galvanized

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Bulk angle

General Specifications

Angle, quantity 1

Dimensions

Angle Depth 127.000 mm | 5 in
Angle Width 127.000 mm | 5 in
Length 3048.000 mm | 120 in
Angle Length 3048.000 mm | 120 in
Angle Thickness 9.525 mm | 0.375 in
Material Thickness 9.525 mm | 0.375 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle
Packaging quantity 1
Weight, net 55.2 kg | 121.695 lb

Product Classification

Product Type Bulk angle

General Specifications

Angle, quantity 1

Dimensions

Angle Depth 127.000 mm | 5 in
Angle Width 127.000 mm | 5 in
Length 3048.000 mm | 120 in
Angle Length 3048.000 mm | 120 in
Angle Thickness 9.525 mm | 0.375 in
Material Thickness 9.525 mm | 0.375 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle
Packaging quantity 1
Weight, net 55.2 kg | 121.695 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification