Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-525

Base Product: GALV-STEEL-ANGLE

Bulk Angle, 2 in x 2 in x 1/4 in, 20 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Bulk angle

General Specifications

Angle, quantity 1

Dimensions

Height 50.8 mm | 2 in
Angle Depth 50.8 mm | 2 in
Angle Width 50.8 mm | 2 in
Width 50.8 mm | 2 in
Length 6096 mm | 240 in
Angle Length 6096 mm | 240 in
Pipe Length 6096 mm | 240 in
Angle Thickness 7.62 mm | 0.3 in
Material Thickness 6.350 mm | 0.25 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle
Packaging quantity 1
Weight, net 22.2 kg | 48.943 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Bulk angle

General Specifications

Angle, quantity 1

Dimensions

Height 50.8 mm | 2 in
Angle Depth 50.8 mm | 2 in
Angle Width 50.8 mm | 2 in
Width 50.8 mm | 2 in
Length 6096 mm | 240 in
Angle Length 6096 mm | 240 in
Pipe Length 6096 mm | 240 in
Angle Thickness 7.62 mm | 0.3 in
Material Thickness 6.350 mm | 0.25 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle
Packaging quantity 1
Weight, net 22.2 kg | 48.943 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification