Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-529

Base Product: GALV-STEEL-ANGLE

Bulk Angle, 3 in x 3 in x 3/16 in, 20 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Bulk angle

General Specifications

Angle, quantity 1

Dimensions

Height 76.2 mm | 3 in
Angle Depth 76.2 mm | 3 in
Angle Width 76.2 mm | 3 in
Width 76.2 mm | 3 in
Length 6096 mm | 240 in
Angle Length 6096 mm | 240 in
Pipe Length 6096 mm | 240 in
Angle Thickness 5.08 mm | 0.2 in
Material Thickness 4.775 mm | 0.188 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle
Packaging quantity 1
Weight, net 33.8 kg | 74.516 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Bulk angle

General Specifications

Angle, quantity 1

Dimensions

Height 76.2 mm | 3 in
Angle Depth 76.2 mm | 3 in
Angle Width 76.2 mm | 3 in
Width 76.2 mm | 3 in
Length 6096 mm | 240 in
Angle Length 6096 mm | 240 in
Pipe Length 6096 mm | 240 in
Angle Thickness 5.08 mm | 0.2 in
Material Thickness 4.775 mm | 0.188 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle
Packaging quantity 1
Weight, net 33.8 kg | 74.516 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification