Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT651180154

Base Product: GALV-STEEL-PIPE

Plain End Pipe, 2-3/8 in OD x 180 in .154" A500C 46Ksi

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Length 4572.000 mm | 180 in
Pipe Length 4572.000 mm | 180 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Material Thickness 3.912 mm | 0.154 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 25 kg | 55.116 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Length 4572.000 mm | 180 in
Pipe Length 4572.000 mm | 180 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Material Thickness 3.912 mm | 0.154 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 25 kg | 55.116 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification