P40-238X150
Base Product: GALV-STEEL-PIPE
VZWSMART 150" PIPE 2 SCH40 (2.375" OD X 0.154" THK)
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Plain end pipe |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 3810.000 mm | 150 in |
Pipe Length | 3810.000 mm | 150 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Thickness | 3.912 mm | 0.154 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 20.4 kg | 44.974 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Plain end pipe |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 3810.000 mm | 150 in |
Pipe Length | 3810.000 mm | 150 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Thickness | 3.912 mm | 0.154 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 20.4 kg | 44.974 lb |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse