Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-KD14M-15-WLL

Base Product: MC-K-SERIES

Heavy Duty Double T-Arm Monopole Mount, Includes (2) Ring Mounts for 15"-50" OD Monopole, 14.5 ft x 3-1/2" OD face pipes, (15) 2-7/8" OD x 120” Antenna Pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Heavy Duty Double T-Arm mount design for Monopole applications featuring sturdy corner tie-backs for added stability.
Includes 3-1/2” OD face pipes and (15) 2-7/8” OD Antenna Pipes.

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 15
Sectors, quantity 3

Dimensions

Height 3048.000 mm | 120 in
Face Width 4.42 m | 14.5 ft
Width 4419.6 mm | 174 in
Pipe Length 3048.000 mm | 120 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381.000 mm | 15 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Stand-off Distance 1244.600 mm | 49 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Pipe mounts | Plain end pipes | Ring mounts (2) | Stand-off arms
Packaging quantity 1

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 15
Sectors, quantity 3

Dimensions

Height 3048.000 mm | 120 in
Face Width 4.42 m | 14.5 ft
Width 4419.6 mm | 174 in
Pipe Length 3048.000 mm | 120 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381.000 mm | 15 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Stand-off Distance 1244.600 mm | 49 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Pipe mounts | Plain end pipes | Ring mounts (2) | Stand-off arms
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification