LONDON (WBA WI-FI GLOBAL CONGRESS) – 18 de maio de 2015 – Ruckus Wireless, Inc. (NYSE: RKUS) announced today at the Wireless Broadband Alliance (WBA) Wi-Fi Global Congress being held here introduction of the industry’s first commercially available products to be Wi-Fi Alliance (WFA) Passpoint™ certified for Hotspot 2,0, Release 2, effectively transforming how organizations offer and users securely connect to new public Wi-Fi network services.
Tweet this [ruckus-svg:social-twitter] With Release 2 support of Hotspot 2,0, Ruckus Smart Wi-Fi products now provide a standardized framework for how user credentials are created, configured and administered to client devices in a secure manner—streamlining and securing the client provisioning, and delivering the industry’s first integrated Hotspot 2,0, Release 2 online signup and provisioning server wireless LAN (WLAN) solution.
Though the industry has developed proprietary methods to load credentials onto Wi-Fi enabled devices, these often come with additional cost and complexity, without providing airlink encryption. Hotspot 2,0, Release 2 fundamentally changes this with WPA2 encryption, while providing a way for users to know they are connecting to a trusted entity.
Operators and enterprises can offer users the ability to easily sign up to connect to Wi-Fi services in a simple and secure fashion using a standards based method for automatically loading credentials and mobile configuration parameters onto Wi-Fi devices, while enabling vital airlink encryption. Despite Wi-Fi’s popularity, connecting to public networks or hotspots can still often be frustrating and subject to security concerns, due to the lack of encryption and the inability for a client device to validate the public network or hotspot.
“Several strong growth factors are feeding the rapid acceleration of the Wi-Fi market and Hotspot 2,0 is clearly one of them,” said Richard Webb, research director for mobile backhaul and small cells at Infonetics Research, now part of IHS. “By simplifying and securing the client connection experience while providing seamless roaming between disparate Wi-Fi networks, we expect that Hotspot 2,0 will have a profoundly positive impact that will drive a new stage of Wi-Fi deployments.”
According to its biannual Carrier Wi-Fi Equipment report, in the second half of 2014, Infonetics (now part of IHS) again identified Ruckus Wireless as the global carrier Wi-Fi market share leader by revenue, which was also the case in the first half of 2014, making Ruckus the leader overall, by revenue, for all of 2014 with 21 percent market share. Infonetics/IHS forecasts this market will reach over $2.6B (USD) by 2019.
Transforming Public Wi-Fi Access and Mobility
The exploding demand for wireless data is driving the increased use of public Wi-Fi networks, creating new challenges to improve security and seamless mobility between different Wi-Fi networks. Designed to address these issues, Hotspot 2,0 was developed to effectively automate the user process of connecting to, authenticating against, and roaming between different Wi-Fi networks.
Hotspot 2,0, Release 2 introduces new capabilities that standardize the provisioning and lifecycle management of user credentials, such as how they are securely provisioned, stay valid, and are used in network selection and service policy enforcement. Release 2 also provides flexible and automatic remediation of client devices that enables the ongoing management of user subscriptions, and any other policy changes that may be necessary. Until now, there has been no standard methodology to perform these functions, and no standard format for managing Hotspot 2,0 credentials on client devices.
Release 2 of the Hotspot 2,0 specification brings a higher level of Wi-Fi security for public access, and more robust authentication, along with the ability for Wi-Fi operators to optimize the Wi-Fi user experience through better control of service policy preferences that can be automatically pushed to the client devices. Additionally, once associated to a Wi-Fi network, users are protected against eavesdropping and forging through WFA Passpoint certified WPA2 protected management frames (802.11w) and airlink encryption of user traffic. This also covers the on-boarding process that now can occur over a 802.1X network using anonymous-EAP, removing the need for an Open WLAN for provisioning.
With Release 2, the Wi-Fi network, for the first time, can now advertise that it supports online sign-up (OSU), a standards-based mechanism that lets users signup for a credential that is automatically downloaded to their device. A new Public Key Infrastructure (PKI) is also being put in place by the Wi-Fi Alliance to ensure that clients only signup for a credential if the OSU server is validated. These same checks are used for the policy update and remediation functions of Release 2 as well.
Ruckus Hotspot 2,0, Release 2 – Ready for Prime Time
To achieve Hotspot 2,0, Release 2 WFA Passpoint certification, several Ruckus indoor and outdoor access points (APs), including the ZoneFlex 7372, Ruckus T300 Series, and Ruckus R700,as well as the Ruckus SmartCell™ Gateway (SCG) 200, have all demonstrated interoperability with other Passpoint-certified equipment.
Unlike competitive solutions that require customers to purchase multiple products, Ruckus now integrates within a single software solution, a WLAN controller as well as an online signup and provisioning server to deliver all the essential services to support Hotspot 2,0, Release 2.
Additionally, the Ruckus online sign up system enables the next generation of ‘Bring-Your-Own-Device’ (BYOD), with the unique ability to use social media logins, including Facebook, Linkedin and Google, with Hotspot 2,0, Release 2 protocols, as well as support for enterprise-class authentication methods using LDAP, Active Director and AAA servers. This allows social login or any enterprise credentials to be automatically provisioned to the device, so users don’t have to continually login when connecting to a Hotspot 2,0, Release 2 capable network. With this support, Ruckus is able to provide a single solution that supports legacy (Hotspot 2,0, Release 1) as well as emerging (Release 2) devices on the same network.
Hotspot 2,0 – Not Just for Service Providers
Many businesses allow employees to use their own devices, instead of a company provided device, to access the network and network services. But getting these myriad devices and users securely connected and authenticated to the network has presented many challenges within organizations.
The insecurity of today’s Wi-Fi hotspots has been identified as putting enterprise data at risk when employees connect to Wi-Fi hotspots, or fraudulent hotspots designed to collect users’ details.
Hotspot 2,0, Release 2 specifications address this concern by enforcing tighter authentication principles and enabling support for digital credentials – a mobile device’s SIM card, a conventional username and password, or a full X.509 certificate that must be validated for access to be granted.
“Hotspot 2,0 effectively democratizes public Wi-Fi access on a global scale, fundamentally changing how Wi-Fi services will be used and offered going forward,” said Dan Rabinovitsj, Chief Operating Officer at Ruckus Wireless. “Leading this new revolution in Wi-Fi services is something to which Ruckus remains strongly committed.”
ABOUT RUCKUS WIRELESS
Headquartered in Sunnyvale, CA, Ruckus Wireless, Inc. (NYSE: RKUS) is a global supplier of advanced wireless systems for the rapidly expanding mobile Internet infrastructure market. The company offers a wide range of indoor and outdoor “Smart Wi-Fi” products to mobile carriers, broadband service providers, and corporate enterprises, and has approximately 52.000 end-customers worldwide. Ruckus technology addresses Wi-Fi capacity and coverage challenges caused by the ever-increasing amount of traffic on wireless networks due to accelerated adoption of mobile devices such as smartphones and tablets. Ruckus invented and has patented state-of-the-art wireless voice, video, and data technology innovations, such as adaptive antenna arrays that extend signal range, increase client data rates, and avoid interference, providing consistent and reliable distribution of delay-sensitive multimedia content and services over standard 802.11 Wi-Fi. For more information, visit https://www.ruckuswireless.com.
Ruckus, Ruckus Wireless, SmartCell, and ZoneFlex are trademarks of Ruckus Wireless, Inc. in the United States and other countries. All other product or company names may be trademarks of their respective owners.