7832561
Replacement radome, without flash, and hardware kit for HX12 and USX12 antennas
Specifications
Product Classification
Product Type | Radome replacement |
General Specifications
Color | Gray |
Material Specifications
Material Type | Fabric |
Packaging and Weights
Included | Hardware | Radome |
Product Classification
Product Type | Radome replacement |
General Specifications
Color | Gray |
Material Specifications
Material Type | Fabric |
Packaging and Weights
Included | Hardware | Radome |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse