Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

017958-000 | RABC-200

Base Product: RABC

  • Available in:
  • EMEA

RABC Copper Closure, butt, unpressurized, heat shrink, 480 mm joint length, for up to 4 cables

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Suitable for use as an overhead, underground or pedestal joint closure in both new construction and maintenance applications
  • Provides an excellent environmental and mechanical seal for telephone splices in the distribution network
Specifications

Product Classification

Regional Availability EMEA
Product Type Unpressurized heat shrink closure
Product Series RABC

General Specifications

Application For use with Polyethylene and metal jacketed cables
Cable Capacity, maximum 4
Cable Sealing Type Hotmelt adhesive
Closure Style Single-ended
Color Black

Dimensions

Length 670 mm | 26.378 in
Single Cable Diameter, maximum 125 mm | 4.921 in
Single Cable Diameter, minimum 43 mm | 1.693 in
Splice Bundle Diameter, maximum 100 mm | 3.937 in
Sheet Opening, nominal 480 mm | 18.898 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Buried

Packaging and Weights

Included Abrasive strip | Aluminum foil | Branch-off clip | Clamp | O-ring seal | Tie wraps
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Unpressurized heat shrink closure
Product Series RABC

General Specifications

Application For use with Polyethylene and metal jacketed cables
Cable Capacity, maximum 4
Cable Sealing Type Hotmelt adhesive
Closure Style Single-ended
Color Black

Dimensions

Length 670 mm | 26.378 in
Single Cable Diameter, maximum 125 mm | 4.921 in
Single Cable Diameter, minimum 43 mm | 1.693 in
Splice Bundle Diameter, maximum 100 mm | 3.937 in
Sheet Opening, nominal 480 mm | 18.898 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Buried

Packaging and Weights

Included Abrasive strip | Aluminum foil | Branch-off clip | Clamp | O-ring seal | Tie wraps
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category