FD3M0D-072JTAB
- Available in:
- North America
FDH 3000, Panel Module, 72F, ASC, dielectric ribbon, 100 ft
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber hub panel |
Product Series | FDH 3000 |
General Specifications
Application | For use in FDH 3000 cabinets |
Color | Putty white |
Port Type | Non-hardened SC/APC adapter |
Port, quantity | 72 |
Dimensions
Cable Length | 30.48 m | 100 ft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber hub panel |
Product Series | FDH 3000 |
General Specifications
Application | For use in FDH 3000 cabinets |
Color | Putty white |
Port Type | Non-hardened SC/APC adapter |
Port, quantity | 72 |
Dimensions
Cable Length | 30.48 m | 100 ft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse