7712946-00
Rack 19" 47 HU 800x800 perforated
Specifications
Specifications
Product Classification
Product Type | Network cabinet, with perforated doors |
General Specifications
Color | Gray |
Mounting | M6 Cage nut rail mounting |
Note | Static load rating is 1000 kg |
Rack Type | EIA 19 in |
Dimensions
Height | 2200 mm | 86.614 in |
Height, guide rails | 2089.15 mm | 82.25 in |
Width | 800 mm | 31.496 in |
Depth | 800 mm | 31.496 in |
Electrical Specifications
Electrical Safety Standard | UL | cUL |
Voltage Range | On-site configuration dependant |
Material Specifications
Material Type | Galvanized sheet metal | Powder-coated, textured |
Packaging and Weights
Height, packed | 2380 mm | 93.701 in |
Width, packed | 960 mm | 37.795 in |
Depth, packed | 1222 mm | 48.11 in |
Included | Cables ducts (2) | Cage nuts M6 (92) | Grounding cables (10) | Grounding rail (1) | Guide rails (20) | Raised head screws M6 (92) |
Packaging quantity | 1 |
Weight, gross | 275 kg | 606.27 lb |
Weight, net | 160 kg | 352.739 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Network cabinet, with perforated doors |
General Specifications
Color | Gray |
Mounting | M6 Cage nut rail mounting |
Note | Static load rating is 1000 kg |
Rack Type | EIA 19 in |
Dimensions
Height | 2200 mm | 86.614 in |
Height, guide rails | 2089.15 mm | 82.25 in |
Width | 800 mm | 31.496 in |
Depth | 800 mm | 31.496 in |
Electrical Specifications
Electrical Safety Standard | UL | cUL |
Voltage Range | On-site configuration dependant |
Material Specifications
Material Type | Galvanized sheet metal | Powder-coated, textured |
Packaging and Weights
Height, packed | 2380 mm | 93.701 in |
Width, packed | 960 mm | 37.795 in |
Depth, packed | 1222 mm | 48.11 in |
Included | Cables ducts (2) | Cage nuts M6 (92) | Grounding cables (10) | Grounding rail (1) | Guide rails (20) | Raised head screws M6 (92) |
Packaging quantity | 1 |
Weight, gross | 275 kg | 606.27 lb |
Weight, net | 160 kg | 352.739 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse