1240SCM
Base Product: WAVEGUIDE-CONNECTORS
Fixed-tuned PBR220 for elliptical waveguide 240
Specifications
Specifications
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | PBR220 |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 39.878 mm | 1.57 in |
Length | 61.468 mm | 2.42 in |
Transition Length | 33.02 mm | 1.3 in |
Waveguide Size | WR42 | WG20 | R220 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 24.0 – 26.5 GHz |
Peak Power at Frequency, maximum | 9.10 kW @ 25.25 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | PBR220 |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 39.878 mm | 1.57 in |
Length | 61.468 mm | 2.42 in |
Transition Length | 33.02 mm | 1.3 in |
Waveguide Size | WR42 | WG20 | R220 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 24.0 – 26.5 GHz |
Peak Power at Frequency, maximum | 9.10 kW @ 25.25 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse