CAP-H2
Base Product
- Available in:
- EMEA
- North America
Specifications
Product Classification
Regional Availability | EMEA | North America |
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP H2 |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
License Band | C-Band | DoD Band | TDD 3500 |
Product Classification
Regional Availability | EMEA | North America |
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP H2 |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
License Band | C-Band | DoD Band | TDD 3500 |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse