Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14V00P49

8pck IMF for 2500 MHz TDD with 38dB rejection in 2500-2570&2620-2690 MHz

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • dc/AISG blocking on all ports

Product Classification

Product Type Interference mitigation filter

General Specifications

Color Gray
Modularity 8-Octa
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 78 mm | 3.071 in
Width 402 mm | 15.827 in
Depth 214 mm | 8.425 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 43–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm

Electrical Specifications, dc Power/Alarm

Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8
Branch 1
License Band IMT 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 2575–2615
Insertion Loss, maximum, dB 1.30
Insertion Loss, typical, dB 0.50
Total Group Delay, maximum, ns 110
Return Loss, minimum, dB 18
Return Loss, typical, dB 20
Input Power, RMS, maximum, W 250
Input Power, PEP, maximum, W 1,000
3rd Order PIM, maximum, dBc -140
3rd Order PIM Test Method Two +43 dBm carriers

Electrical Specifications, Band Reject

Frequency Range, MHz 2500–2570
2620–2690
Attenuation, minimum, dB 38.0

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +55 °C (-40 °F to +131 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67
Mean Time Between Failures, minimum 1000000 h

Packaging and Weights

Included Mounting hardware
Weight, without mounting hardware 10.4 kg | 22.928 lb

Product Classification

Product Type Interference mitigation filter

General Specifications

Color Gray
Modularity 8-Octa
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 78 mm | 3.071 in
Width 402 mm | 15.827 in
Depth 214 mm | 8.425 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 43–122 mm

Electrical Specifications

Impedance 50 ohm

Electrical Specifications, dc Power/Alarm

Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8
Branch 1
License Band IMT 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 2575–2615
Insertion Loss, maximum, dB 1.30
Insertion Loss, typical, dB 0.50
Total Group Delay, maximum, ns 110
Return Loss, minimum, dB 18
Return Loss, typical, dB 20
Input Power, RMS, maximum, W 250
Input Power, PEP, maximum, W 1,000
3rd Order PIM, maximum, dBc -140
3rd Order PIM Test Method Two +43 dBm carriers

Electrical Specifications, Band Reject

Frequency Range, MHz 2500–2570; 2620–2690
Attenuation, minimum, dB 38.0

Environmental Specifications

Operating Temperature -40 °C to +55 °C (-40 °F to +131 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67
Mean Time Between Failures, minimum 1000000 h

Packaging and Weights

Included Mounting hardware
Weight, without mounting hardware 10.4 kg | 22.928 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence