HG-064144-158
Base Product: HG-SERIES-GROMMETS
Grommet with 4 x 6 mm holes and 4 X 14 mm holes for 1-5/8 in SnapStack or Click-on Hanger
Specifications
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 8 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Width | 50.800 mm | 2 in |
Diameter Range (cable 1) | 6 mm |
Diameter Range (cable 2) | 14 mm |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.86 kg | 1.896 lb |
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 8 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Width | 50.800 mm | 2 in |
Diameter Range (cable 1) | 6 mm |
Diameter Range (cable 2) | 14 mm |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.86 kg | 1.896 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse