45597-112
Hardware Kit for CPR112G flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Cable Family | EW77 |
Thread Size | #8 | M8 |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 12.7 mm | 0.5 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.041 kg | 0.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Cable Family | EW77 |
Thread Size | #8 | M8 |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 12.7 mm | 0.5 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.041 kg | 0.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse