Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

55219-90

E2O® Hardware Kit for CPR90G flange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Flange hardware kit
Product Brand E₂O®

General Specifications

Compatible Interface CPR90G
Thread Size #8

Dimensions

Waveguide Size WR90 | WG16 | R100

Packaging and Weights

Height, packed 30.48 mm | 1.2 in
Width, packed 152.4 mm | 6 in
Length, packed 152.4 mm | 6 in
Included Flange gasket | Hex nuts | Hex screws | Lock washers | Socket head cap screws
Packaging quantity 1
Weight, gross 0.045 kg | 0.1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Flange hardware kit
Product Brand E₂O®

General Specifications

Compatible Interface CPR90G
Thread Size #8

Dimensions

Waveguide Size WR90 | WG16 | R100

Packaging and Weights

Height, packed 30.48 mm | 1.2 in
Width, packed 152.4 mm | 6 in
Length, packed 152.4 mm | 6 in
Included Flange gasket | Hex nuts | Hex screws | Lock washers | Socket head cap screws
Packaging quantity 1
Weight, gross 0.045 kg | 0.1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification