GB-05SB
Shouldered Eye Bolt, 5/8 in x 1-3/4 in
Specifications
Product Classification
Product Type | Bolt kit |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 45.72 mm | 1.8 in |
Pipe Outer Diameter | 15.24 mm | 0.6 in |
Material Thickness | 15.24 mm | 0.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Material Grade | ASTM A489 |
Packaging and Weights
Included | Bolts | Nuts | Washers |
Packaging quantity | 1 |
Weight, net | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Bolt kit |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 45.72 mm | 1.8 in |
Pipe Outer Diameter | 15.24 mm | 0.6 in |
Material Thickness | 15.24 mm | 0.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Material Grade | ASTM A489 |
Packaging and Weights
Included | Bolts | Nuts | Washers |
Packaging quantity | 1 |
Weight, net | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse