MT39312548
Galvanized Threaded Rod, 1-1/4 in x 48 in
Specifications
Product Classification
Product Type | Threaded rod |
Dimensions
Length | 1219.200 mm | 48 in |
Material Thickness | 31.750 mm | 1.25 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Product Classification
Product Type | Threaded rod |
Dimensions
Length | 1219.200 mm | 48 in |
Material Thickness | 31.750 mm | 1.25 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse