SB-0206
Stainless Steel Bolt, 1/4 in x 3/4 in
Specifications
Product Classification
Product Type | Bolt kit |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 20.32 mm | 0.8 in |
Pipe Outer Diameter | 7.62 mm | 0.3 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Bolt kit |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 20.32 mm | 0.8 in |
Pipe Outer Diameter | 7.62 mm | 0.3 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse