Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MCHD-PK12L4-12-96

Base Product: MC-PK-SERIES

Four-sector HD Platform for 30" to 60" Monopoles, 12ft x 3.5" OD face pipes, 2.88" OD Top Rail, includes (12) 2.88" OD x 96" antenna pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 762–1524 mm (30–60 in) OD
Pipe, quantity 12
Sectors, quantity 4

Dimensions

Height 2438.400 mm | 96 in
Face Width 3.81 m | 12.5 ft
Width 3810 mm | 150 in
Face Support Pipe Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 1524 mm | 60 in
Mounting Diameter, minimum 762 mm | 30 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Plain end pipes (12) | Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 1487.057 kg | 3278.4 lb

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 762–1524 mm (30–60 in) OD
Pipe, quantity 12
Sectors, quantity 4

Dimensions

Height 2438.400 mm | 96 in
Face Width 3.81 m | 12.5 ft
Width 3810 mm | 150 in
Face Support Pipe Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 1524 mm | 60 in
Mounting Diameter, minimum 762 mm | 30 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Plain end pipes (12) | Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 1487.057 kg | 3278.4 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification