PM-SL2L
Universal Taper Pipe Mount Slider Bracket for 2-3/8 in OD pipe with 14" Stand-off - Pipe not included
Specifications
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Saddle mounts |
Note | One 96 in x 8 in panel antenna per pipe mount |
Pipe, quantity | 0 |
Tower Taper | Tapered |
Dimensions
Width | 177.800 mm | 7 in |
Length | 355.600 mm | 14 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 355.600 mm | 14 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Hardware | Sliding pipe mount brackets |
Packaging quantity | 2 |
Weight, net | 16.2 kg | 35.715 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Saddle mounts |
Note | One 96 in x 8 in panel antenna per pipe mount |
Pipe, quantity | 0 |
Tower Taper | Tapered |
Dimensions
Width | 177.800 mm | 7 in |
Length | 355.600 mm | 14 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 355.600 mm | 14 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Hardware | Sliding pipe mount brackets |
Packaging quantity | 2 |
Weight, net | 16.2 kg | 35.715 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse