Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WMA300

Wall Mount for 2-7/8 in OD Pipes, pipe not included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wall mount kit

General Specifications

Mounting Walls
Pipe, quantity 0

Dimensions

Height 101.6 mm | 4 in
Width 609.6 mm | 24 in
Length 101.6 mm | 4 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Stand-off Distance 101.6 mm | 4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Bracket | U-bolts (2)
Packaging quantity 2
Weight, net 12.3 kg | 27.117 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Wall mount kit

General Specifications

Mounting Walls
Pipe, quantity 0

Dimensions

Height 101.6 mm | 4 in
Width 609.6 mm | 24 in
Length 101.6 mm | 4 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Stand-off Distance 101.6 mm | 4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Bracket | U-bolts (2)
Packaging quantity 2
Weight, net 12.3 kg | 27.117 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification