TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.22 inch recovered ID, 0.08 inch recovered wall thickness
Features and Benefits
- Used for insulating and sealing underground and aerial connections in CATV plant
- Also used in low voltage (600V) electrical power distribution applications
- Thermo-chromic stripes signifying adhesive flow and sleeve recovery
- Ensures an environmental seal and protection against moisture and water penetration
Specifications
Product Classification
Regional Availability | North America |
Product Type | Heat shrink tubing, medium wall |
Product Brand | TCS2® |
Product Series | TCS2 |
General Specifications
Color | Black |
Sealant Type | Precoated water-insoluble |
Dimensions
Length | 1219.2 mm | 48 in |
Expanded Inside Diameter, minimum | 19.05 mm | 0.75 in |
Recovered Inside Diameter, maximum | 5.6 mm | 0.22 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial |
Qualification Standards | Telcordia GR-449-CORE, Issue 2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Heat shrink tubing, medium wall |
Product Brand | TCS2® |
Product Series | TCS2 |
General Specifications
Color | Black |
Sealant Type | Precoated water-insoluble |
Dimensions
Length | 1219.2 mm | 48 in |
Expanded Inside Diameter, minimum | 19.05 mm | 0.75 in |
Recovered Inside Diameter, maximum | 5.6 mm | 0.22 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial |
Qualification Standards | Telcordia GR-449-CORE, Issue 2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse