MCG23RHDX-13MB
Base Product: PIM-GUARD-MOUNTS
G23RHDX Monopole Sector Frame with spine extension for RRU Mounting, 13 ft x 2.88 in OD face pipes. Base Kit Only. No antenna pipes
Features and Benefits
• Extended spine for MCG23 RHDX mounts that decrease PIM from radio relocation • Increased versatility and stability • Updated frame provides higher loading • More RRU mounting available, reducing need for additional mounts • Better load management • Less structure stress • Can be used in combination with APEX RRU mounts |
Specifications
Product Classification
Product Type | High capacity monopole sector frame |
Product Brand | PIM-guard |
Product Series | G2 |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.962 m | 13 ft |
Width | 3962.400 mm | 156 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1066.800 mm | 42 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mounting hardware | Ring mounts (2) | Sector frames (3) | Stiff arm |
Packaging quantity | 1 |
Weight, net | 900.059 kg | 1984.29 lb |
Product Classification
Product Type | High capacity monopole sector frame |
Product Brand | PIM-guard |
Product Series | G2 |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.962 m | 13 ft |
Width | 3962.400 mm | 156 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1066.800 mm | 42 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mounting hardware | Ring mounts (2) | Sector frames (3) | Stiff arm |
Packaging quantity | 1 |
Weight, net | 900.059 kg | 1984.29 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse