EQ-P1818-EP-LP-004
Base Product: HEAVY-DUTY-PLATFORMS
Elevated Equipment Platform with 4ft Elevation,18 ft x 18 ft with Handrail, Steps and Landing
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 8 |
Dimensions
Width | 5486.400 mm | 216 in |
Length | 5486.400 mm | 216 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Load Capacity | Up to 10,000 lb (4536 kg) loading |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs | Platform | Rail |
Packaging quantity | 1 |
Weight, net | 590.11 kg | 1300.968 lb |
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 8 |
Dimensions
Width | 5486.400 mm | 216 in |
Length | 5486.400 mm | 216 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Load Capacity | Up to 10,000 lb (4536 kg) loading |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs | Platform | Rail |
Packaging quantity | 1 |
Weight, net | 590.11 kg | 1300.968 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse