MTC39668
Base Product: CUSTOM-PLATFORM-KITS
Equipment Platform, 8 ft x 8 ft, base with Canopy, Handrail, 2-Step Stairs, and four EQ-P-DF Weight Disbursement legs
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 4 |
Dimensions
Height | 3454.400 mm | 136 in |
Width | 2438.4 mm | 96 in |
Length | 2438.4 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 1077 kg | 2374.376 lb |
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 4 |
Dimensions
Height | 3454.400 mm | 136 in |
Width | 2438.4 mm | 96 in |
Length | 2438.4 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 1077 kg | 2374.376 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse