MTC4045
Base Product: CUSTOM-PLATFORM-KITS
Equipment Platform, 5 ft x 7 ft base with four custom feet
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 4 |
Dimensions
Height | 330.200 mm | 13 in |
Width | 2133.600 mm | 84 in |
Length | 1524.000 mm | 60 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs |
Packaging quantity | 1 |
Weight, net | 199.6 kg | 440.042 lb |
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 4 |
Dimensions
Height | 330.200 mm | 13 in |
Width | 2133.600 mm | 84 in |
Length | 1524.000 mm | 60 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs |
Packaging quantity | 1 |
Weight, net | 199.6 kg | 440.042 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse