MTC4045HF65
Base Product: CUSTOM-PLATFORM-KITS
H-Frame for Equipment Mounting - attach to concrete pad with customer supplied wedge anchors or to steel platforms using through bolts with backer plates
Specifications
Product Classification
Product Type | Equipment platform system |
Dimensions
Height | 1828.800 mm | 72 in |
Width | 1524.000 mm | 60 in |
Length | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Equipment platform system |
Dimensions
Height | 1828.800 mm | 72 in |
Width | 1524.000 mm | 60 in |
Length | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Customer Drawing
Product Specification
Warranty
Assembly Drawing
Customer Drawing
Installation Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse