Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MUK-SFK3-SL | V-BRACING KIT FOR SMALL LEGS

V-Stabilizer for Small Tower Leg with Saddle Clamps for up to 3-1/2” Tower legs, Dual Pivoting Angle Arms, 96” long, attaches up to 4-1/2” OD horizontals

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Angle Members 38.1–76.2 mm (1-1/2 in to 3 in) | Round member | Round member, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD
Pipe, quantity 0
Tower Taper Non-tapered | Tapered

Dimensions

Mounting Diameter 2, maximum 114.300 mm | 4.5 in
Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 38.100 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Legs | Saddle mount
Packaging quantity 1

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Angle Members 38.1–76.2 mm (1-1/2 in to 3 in) | Round member | Round member, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD
Pipe, quantity 0
Tower Taper Non-tapered | Tapered

Dimensions

Mounting Diameter 2, maximum 114.300 mm | 4.5 in
Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 38.100 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Legs | Saddle mount
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification