CH360QS-DG-F2M
2-port small cell antenna, 2x (790-960 and 1695–2200 MHz) with fixed tilt in the low band and manual tilt in the high band. 360° HPBW. Contains internal diplexer and active GPS L1 band antenna
Specifications
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
GPS Connector Interface | 4.1-9.5 DIN Female |
GPS Connector Quantity | 1 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Internal GPS frequency band | 1575.42 MHz |
Internal GPS VSWR | 2 |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, diplexed low and high bands | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Length | 728 mm | 28.661 in |
Net Weight, without mounting kit | 12.1 kg | 26.676 lb |
Outer Diameter | 305 mm | 12.008 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1695 – 2200 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 880–960 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain, dBi | 4.6 | 4.7 | 8.4 | 8.9 | 9.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 34.8 | 34.6 | 14.7 | 13.8 | 12.9 |
Beam Tilt, degrees | 2 | 2 | 2–16 | 2–16 | 2–16 |
USLS (First Lobe), dB | 12 | 10 | 9 | 10 | 11 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 125 | 125 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 880–960 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain by all Beam Tilts, average, dBi | 4.4 | 4.5 | 8.0 | 8.3 | 8.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.6 | ±0.7 | ±0.8 |
Gain by Beam Tilt, average, dBi | 2 ° | 8.2 9 ° | 8.116 ° | 7.6 | 2 ° | 8.5 9 ° | 8.316 ° | 8.0 | 2 ° | 8.6 9 ° | 8.416 ° | 8.0 | ||
Beamwidth, Vertical Tolerance, degrees | ±2.3 | ±3.8 | ±0.9 | ±1.1 | ±1.2 |
USLS, beampeak to 20° above beampeak, dB | 13 | 11 | 10 | 12 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 427 mm | 16.811 in |
Depth, packed | 407 mm | 16.024 in |
Length, packed | 998 mm | 39.291 in |
Weight, gross | 16.8 kg | 37.038 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
GPS Connector Interface | 4.1-9.5 DIN Female |
GPS Connector Quantity | 1 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Internal GPS frequency band | 1575.42 MHz |
Internal GPS VSWR | 2 |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, diplexed low and high bands | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Length | 728 mm | 28.661 in |
Net Weight, without mounting kit | 12.1 kg | 26.676 lb |
Outer Diameter | 305 mm | 12.008 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1695 – 2200 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 880–960 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain, dBi | 4.6 | 4.7 | 8.4 | 8.9 | 9.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 34.8 | 34.6 | 14.7 | 13.8 | 12.9 |
Beam Tilt, degrees | 2 | 2 | 2–16 | 2–16 | 2–16 |
USLS (First Lobe), dB | 12 | 10 | 9 | 10 | 11 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 125 | 125 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 880–960 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain by all Beam Tilts, average, dBi | 4.4 | 4.5 | 8.0 | 8.3 | 8.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.6 | ±0.7 | ±0.8 |
Gain by Beam Tilt, average, dBi | 2 ° | 8.2; 9 ° | 8.1;16 ° | 7.6 | 2 ° | 8.5; 9 ° | 8.3;16 ° | 8.0 | 2 ° | 8.6; 9 ° | 8.4;16 ° | 8.0 | ||
Beamwidth, Vertical Tolerance, degrees | ±2.3 | ±3.8 | ±0.9 | ±1.1 | ±1.2 |
USLS, beampeak to 20° above beampeak, dB | 13 | 11 | 10 | 12 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 427 mm | 16.811 in |
Depth, packed | 407 mm | 16.024 in |
Length, packed | 998 mm | 39.291 in |
Weight, gross | 16.8 kg | 37.038 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse