VVSSP-65S-R1BV2
10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 65° HPBW, Internal RET and SBT
Specifications
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 1 W |
Power Consumption, idle state, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 600 mm | 23.622 in |
Net Weight, antenna only | 6.9 kg | 15.212 lb |
5 GHz Port Power Table
Click on image to enlarge. |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3400 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2200 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain, dBi | 12.6 | 13.1 | 13.5 | 10.4 | 4.6 |
Gain at Mid Tilt, dBi | 12.3 | 12.8 | 13.0 | ||
Beamwidth, Horizontal, degrees | 70 | 72 | 65 | 69 | 60 |
Beamwidth, Vertical, degrees | 20.7 | 18.1 | 15.6 | 34.1 | 26.1 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 | 4 | 4 |
USLS (First Lobe), dB | 14 | 18 | 16 | 15 | 11 |
Front-to-Back Ratio at 180°, dB | 26 | 24 | 29 | 27 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | ||
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 35 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2200 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 12.3 | 12.7 | 12.9 | 9.8 | 3.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.7 | ±0.6 | ±1.9 |
Gain by Beam Tilt, average, dBi | 2 ° | 12.1 6 ° | 12.310 ° | 12.4 | 2 ° | 12.5 6 ° | 12.810 ° | 12.9 | 2 ° | 12.5 6 ° | 13.010 ° | 13.3 | ||
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±7 | ±5 | ±11 | ±16 |
Beamwidth, Vertical Tolerance, degrees | ±2 | ±1.7 | ±1.6 | ±4.3 | ±2 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 21 | 24 | 18 | 23 |
CPR at Boresight, dB | 22 | 16 | 15 | 14 | 10 |
CPR at Sector, dB | 12 | 10 | 8 | 5 | 0 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 198.0 N @ 150 km/h (44.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 37.0 N @ 150 km/h (8.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 240.0 N @ 150 km/h (54.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 404 mm | 15.906 in |
Depth, packed | 276 mm | 10.866 in |
Length, packed | 772 mm | 30.394 in |
Weight, gross | 9.4 kg | 20.723 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 1 W |
Power Consumption, idle state, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 600 mm | 23.622 in |
Net Weight, antenna only | 6.9 kg | 15.212 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3400 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2200 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain, dBi | 12.6 | 13.1 | 13.5 | 10.4 | 4.6 |
Gain at Mid Tilt, dBi | 12.3 | 12.8 | 13.0 | ||
Beamwidth, Horizontal, degrees | 70 | 72 | 65 | 69 | 60 |
Beamwidth, Vertical, degrees | 20.7 | 18.1 | 15.6 | 34.1 | 26.1 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 | 4 | 4 |
USLS (First Lobe), dB | 14 | 18 | 16 | 15 | 11 |
Front-to-Back Ratio at 180°, dB | 26 | 24 | 29 | 27 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | ||
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 35 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2200 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 12.3 | 12.7 | 12.9 | 9.8 | 3.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.7 | ±0.6 | ±1.9 |
Gain by Beam Tilt, average, dBi | 2 ° | 12.1; 6 ° | 12.3;10 ° | 12.4 | 2 ° | 12.5; 6 ° | 12.8;10 ° | 12.9 | 2 ° | 12.5; 6 ° | 13.0;10 ° | 13.3 | ||
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±7 | ±5 | ±11 | ±16 |
Beamwidth, Vertical Tolerance, degrees | ±2 | ±1.7 | ±1.6 | ±4.3 | ±2 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 21 | 24 | 18 | 23 |
CPR at Boresight, dB | 22 | 16 | 15 | 14 | 10 |
CPR at Sector, dB | 12 | 10 | 8 | 5 | 0 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 198.0 N @ 150 km/h (44.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 37.0 N @ 150 km/h (8.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 240.0 N @ 150 km/h (54.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 404 mm | 15.906 in |
Depth, packed | 276 mm | 10.866 in |
Length, packed | 772 mm | 30.394 in |
Weight, gross | 9.4 kg | 20.723 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse