2-1716001-3 | C-024-CN-5L-M24AQ/40G/GY/D
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Indoor/Outdoor Cable, 24-fiber, multimode OM3, Gel-filled, aqua jacket color, Dca Flame Rating, Meters jacket marking, 2000 meters
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 1 |
Jacket Color | Aqua |
Jacket Marking | Meters |
Total Fiber Count | 24 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 8 mm | 0.315 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 160 mm | 6.299 in |
Minimum Bend Radius, unloaded | 110 mm | 4.331 in |
Tensile Load, long term, maximum | 650 N | 146.126 lbf |
Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
Optical Specifications
Fiber Type | OM3 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Standards Compliance | IEC 60794-1 | ITU-T G.651 | TIA-492AAAC (OM3) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 74 kg/km | 49.726 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 1 |
Jacket Color | Aqua |
Jacket Marking | Meters |
Total Fiber Count | 24 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 8 mm | 0.315 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 160 mm | 6.299 in |
Minimum Bend Radius, unloaded | 110 mm | 4.331 in |
Tensile Load, long term, maximum | 650 N | 146.126 lbf |
Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
Optical Specifications
Fiber Type | OM3 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Standards Compliance | IEC 60794-1 | ITU-T G.651 | TIA-492AAAC (OM3) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 74 kg/km | 49.726 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse