TD-AWS-1-C-DEF | E14Z00P15
AWS Twin In-Band Diplexer Zero Guard Band, AWS DEF blocks + PCS / AWS C block with DC/AISG Sense and 4.3-10 Connectors
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
Connector Interface | 4.3-10 Female |
Connector Interface Style | Long neck |
Rx Interface | 4.3-10 Female |
Dimensions
Height | 245 mm | 9.646 in |
Width | 274 mm | 10.787 in |
Depth | 113 mm | 4.449 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1736 – 1754 MHz | 1850 – 1915 MHz |
Insertion Loss, typical | 0.4 dB | 0.6 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 23 dB |
Port Designation | LTE AWS D,E,F + PCS band |
Total Group Delay, maximum | 150 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1730.58 – 1734.42 MHz |
Isolation, minimum | 23 dB |
Port Designation | UMTS AWS C block |
Total Group Delay, maximum | 160 ns |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1930 – 1995 MHz | 2136 – 2154 MHz |
Isolation, minimum | 28 dB |
Input Power, PEP, maximum | 1700 W |
Input Power, RMS, maximum | 120 W |
Total Group Delay, maximum | 120 ns |
Insertion Loss, typical | 0.6 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 2130.58 – 2134.42 MHz |
Input Power, PEP, maximum | 1700 W |
Insertion Loss, typical | 0.8 dB |
Isolation, minimum | 28 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 160 ns |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, without mounting hardware | 8.8 kg | 19.401 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
Connector Interface | 4.3-10 Female |
Connector Interface Style | Long neck |
Rx Interface | 4.3-10 Female |
Dimensions
Height | 245 mm | 9.646 in |
Width | 274 mm | 10.787 in |
Depth | 113 mm | 4.449 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1736 – 1754 MHz | 1850 – 1915 MHz |
Insertion Loss, typical | 0.4 dB | 0.6 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 23 dB |
Port Designation | LTE AWS D,E,F + PCS band |
Total Group Delay, maximum | 150 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1730.58 – 1734.42 MHz |
Isolation, minimum | 23 dB |
Port Designation | UMTS AWS C block |
Total Group Delay, maximum | 160 ns |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1930 – 1995 MHz | 2136 – 2154 MHz |
Isolation, minimum | 28 dB |
Input Power, PEP, maximum | 1700 W |
Input Power, RMS, maximum | 120 W |
Total Group Delay, maximum | 120 ns |
Insertion Loss, typical | 0.6 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 2130.58 – 2134.42 MHz |
Input Power, PEP, maximum | 1700 W |
Insertion Loss, typical | 0.8 dB |
Isolation, minimum | 28 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 160 ns |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, without mounting hardware | 8.8 kg | 19.401 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse