TMAT192123B68-21 | E14R00P31
Tower Mounted Amplifier,Twin Diplexed PCS/AWS/WCS,617–894 MHz bypass 4.3-10
Features and Benefits
- New Triple-band TMA for PCS, AWS 1-4 and WCS in a compact twin form factor
- Low frequency bypass of 617-894 MHz covers Band 14 public safety operating frequencies
- Significantly reduces complexity of tower top architectures
- Also available in a quad configuration to support 4 x 4 requirements
- New 4.3-10 connectors for improved PIM performance and size reduction
- Support DC/AISG antenna Auto-forward
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 283 mm | 11.142 in |
Width | 238 mm | 9.37 in |
Depth | 97 mm | 3.819 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | EDD 800 | LMR 750 | LMR 800 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 | PCS 1900 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 160mA @ 24V |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 2 | 2 |
Port Designation | 617–894 | AWS–PCS | AWS-PCS | WCS |
AISG 2.0 Device Subunit | E14R00P31 2/5 | E14R00P31 3/6 | E14R00P31 1/4 | |
License Band | CEL 850, Band Pass USA 750, Band Pass | AWS 1700, LNA | PCS 1900, LNA | WCS 2300, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–894 | |||
Insertion Loss, typical, dB | 0.10 | |||
Total Group Delay, typical, ns | 4 | |||
Return Loss, typical, dB | 22 | |||
Input Power, RMS, maximum, W | 200 | |||
Input Power, PEP, maximum, W | 2,000 | |||
3rd Order PIM, typical, dBc | -155 | |||
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1695–1780 | 1850–1910 | 2305–2315 | |
Bandwidth, MHz | 85.00 | 60.00 | 10.00 | |
Gain, nominal, dB | 12.5 | 12.5 | 13.0 | |
Gain Tolerance, dB | ±1.5 | ±1.5 | ±1.0 | |
Noise Figure, typical, dB | 1.1 | 1.3 | 1.8 | |
Total Group Delay, maximum, ns | 50 | 150 | 130 | |
Return Loss, typical, dB | 20 | 22 | 22 | |
Insertion Loss - Bypass Mode, typical, dB | 1.4 | 2.3 | 2.8 | |
Return Loss - Bypass Mode, typical, dB | 18 | 18 | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2200 | 1930–1990 | 2350–2360 | |
Bandwidth, MHz | 90.00 | 60.00 | 10.00 | |
Insertion Loss, typical, dB | 0.30 | 0.50 | 0.60 | |
Total Group Delay, maximum, ns | 20 | 50 | 50 | |
Return Loss, typical, dB | 20 | 22 | 22 | |
Input Power, RMS, maximum, W | 200 | 200 | 150 | |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 1,500 | |
3rd Order PIM, typical, dBc | -155 | -155 | ||
3rd Order PIM Test Method | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone | 2 x 20 W CW tones | ||
Higher Order PIM, typical, dBc | -155 | |||
Higher Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 1 kg | 2.205 lb |
Weight, without mounting hardware | 9.4 kg | 20.723 lb |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 283 mm | 11.142 in |
Width | 238 mm | 9.37 in |
Depth | 97 mm | 3.819 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | EDD 800 | LMR 750 | LMR 800 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 | PCS 1900 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 160mA @ 24V |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 2 | 2 |
Port Designation | 617–894 | AWS–PCS | AWS-PCS | WCS |
AISG 2.0 Device Subunit | E14R00P31 2/5 | E14R00P31 3/6 | E14R00P31 1/4 | |
License Band | CEL 850, Band Pass; USA 750, Band Pass | AWS 1700, LNA | PCS 1900, LNA | WCS 2300, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–894 | |||
Insertion Loss, typical, dB | 0.10 | |||
Total Group Delay, typical, ns | 4 | |||
Return Loss, typical, dB | 22 | |||
Input Power, RMS, maximum, W | 200 | |||
Input Power, PEP, maximum, W | 2,000 | |||
3rd Order PIM, typical, dBc | -155 | |||
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1695–1780 | 1850–1910 | 2305–2315 | |
Bandwidth, MHz | 85.00 | 60.00 | 10.00 | |
Gain, nominal, dB | 12.5 | 12.5 | 13.0 | |
Gain Tolerance, dB | ±1.5 | ±1.5 | ±1.0 | |
Noise Figure, typical, dB | 1.1 | 1.3 | 1.8 | |
Total Group Delay, maximum, ns | 50 | 150 | 130 | |
Return Loss, typical, dB | 20 | 22 | 22 | |
Insertion Loss - Bypass Mode, typical, dB | 1.4 | 2.3 | 2.8 | |
Return Loss - Bypass Mode, typical, dB | 18 | 18 | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2200 | 1930–1990 | 2350–2360 | |
Bandwidth, MHz | 90.00 | 60.00 | 10.00 | |
Insertion Loss, typical, dB | 0.30 | 0.50 | 0.60 | |
Total Group Delay, maximum, ns | 20 | 50 | 50 | |
Return Loss, typical, dB | 20 | 22 | 22 | |
Input Power, RMS, maximum, W | 200 | 200 | 150 | |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 1,500 | |
3rd Order PIM, typical, dBc | -155 | -155 | ||
3rd Order PIM Test Method | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone | 2 x 20 W CW tones | ||
Higher Order PIM, typical, dBc | -155 | |||
Higher Order PIM Test Method | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 1 kg | 2.205 lb |
Weight, without mounting hardware | 9.4 kg | 20.723 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse