HSR-1-58-MHK-KT-25
Metal Hanger Kit for 1-5/8 in RADIAX® Radiating cable. Designed for 350km/h high speed railway tunnel applications
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | RADIAX® |
General Specifications
Accessories | Hangers |
Cable Type | Smoothwall |
Color | Silver |
Hanger Type | Hanger kits |
Dimensions
Compatible Diameter, maximum | 50.5 mm | 1.988 in |
Compatible Diameter, minimum | 46.5 mm | 1.831 in |
Nominal Size | 1-5/8 in |
Hanger Spacing, maximum | 10 m | 32.808 ft |
Material Specifications
Material Type | Stainless steel |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Height, packed | 20 cm | 7.874 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 30 cm | 11.811 in |
Packaging quantity | 25 |
Weight, gross | 3.27 kg | 7.209 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | RADIAX® |
General Specifications
Accessories | Hangers |
Cable Type | Smoothwall |
Color | Silver |
Hanger Type | Hanger kits |
Dimensions
Compatible Diameter, maximum | 50.5 mm | 1.988 in |
Compatible Diameter, minimum | 46.5 mm | 1.831 in |
Nominal Size | 1-5/8 in |
Hanger Spacing, maximum | 10 m | 32.808 ft |
Material Specifications
Material Type | Stainless steel |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Height, packed | 20 cm | 7.874 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 30 cm | 11.811 in |
Packaging quantity | 25 |
Weight, gross | 3.27 kg | 7.209 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse