700010960 | D-182806
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
6-to-1 Unit Splitter, for 0.16 in and 0.20 in core tubes
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Unit splitter kit |
Ordering Note | Order B sealant separately |
General Specifications
Color | Black |
Compatible Interface | LC | LC, keyed | SC | ST |
Dimensions
Height | 8.128 mm | 0.32 in |
Width | 20.32 mm | 0.8 in |
Length | 50.8 mm | 2 in |
Material Specifications
Material Type, body | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Packaging and Weights
Included | Six unit splitter | Split tube seal | Syringe |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Unit splitter kit |
Ordering Note | Order B sealant separately |
General Specifications
Color | Black |
Compatible Interface | LC | LC, keyed | SC | ST |
Dimensions
Height | 8.128 mm | 0.32 in |
Width | 20.32 mm | 0.8 in |
Length | 50.8 mm | 2 in |
Material Specifications
Material Type, body | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Packaging and Weights
Included | Six unit splitter | Split tube seal | Syringe |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Other Ways to Browse