Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-STEP-6

Base Product: PLATFORM-ACCESSORIES

Six Step Kitt for EQ-P series platforms

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Mounting EQ series platform bases

Dimensions

Height 2540 mm | 100 in
Width 1219.2 mm | 48 in
Length 1524 mm | 60 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Rail | Steps
Packaging quantity 1
Weight, net 419.6 kg | 925.059 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Equipment platform system

General Specifications

Mounting EQ series platform bases

Dimensions

Height 2540 mm | 100 in
Width 1219.2 mm | 48 in
Length 1524 mm | 60 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Rail | Steps
Packaging quantity 1
Weight, net 419.6 kg | 925.059 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification