Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MPH-001

Base Product: HOISTING-GRIP-ANCHORS

Monopole Port Hole Grip Anchor - Fits hand holes 2.25" to 5.25" deep with thickness up to .5"

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Engineered attachment anchor point solution for monopole port holes to accommodate and support cable via the wire mesh grip.Supports all cables types anchored with a hoisting grip including Hybrid cable.

- Maximum Load Capacity 1600 LBS
- Use for Cable Support Only
- Do not use for Hoisting
- Hooks must be fully engaged with Monopole Port Liner
- Installation to be inspected by a competent person

Product Classification

Portfolio CommScope®
Product Type Hoisting Grip Anchor
Warranty One year

General Specifications

Cable Runs, quantity 1
Mounting Monopole port hole

Dimensions

Height 119.380 mm | 4.7 in
Width 78.740 mm | 3.1 in
Length 269.240 mm | 10.6 in
Mounting Diameter, maximum 133.350 mm | 5.25 in
Mounting Diameter, minimum 57.150 mm | 2.25 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 12.46 kg | 27.470 lb

Product Classification

Portfolio CommScope®
Product Type Hoisting Grip Anchor
Warranty One year

General Specifications

Cable Runs, quantity 1
Mounting Monopole port hole

Dimensions

Height 119.380 mm | 4.7 in
Width 78.740 mm | 3.1 in
Length 269.240 mm | 10.6 in
Mounting Diameter, maximum 133.350 mm | 5.25 in
Mounting Diameter, minimum 57.150 mm | 2.25 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 12.46 kg | 27.470 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification