T4S4-90A-R2

16-port Planar Array Antenna, 8x 2300–2690 and 8x 3300-3800 MHz, 90° HPBW, 2x RET

  • For use in beamforming systems includes one calibration port per band

Electrical Specifications
Y1Y1P1P1
Frequency Band, MHz2300–25002500–26903300–36003600–3800
Gain, dBi16.516.515.716.1
Beamwidth, Horizontal, degrees103979992
Beamwidth, Vertical, degrees5.25.06.76.3
Beam Tilt, degrees2–122–122–122–12
USLS (First Lobe), dB18201514
Front-to-Back Ratio at 180°, dB35353029
Coupling level, Amp, Antenna port to Cal port, dB26262626
Coupling level, max Amp Δ, Antenna port to Cal port, dB±2±2±2±2
Coupler, max Amp Δ, Antenna port to Cal port, dB0.90.90.90.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees7777
Isolation, Beam to Beam, dB18181818
Isolation, Cross Polarization, port to port, dB25252525
Isolation, Cross Polarization, port to port, between two columns, dB30303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-140-140-140-140
Input Power per Port at 50°C, maximum, watts1501507575
Polarization±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz2300–25002500–26903300–36003600–3800
Gain by all Beam Tilts, average, dBi16.016.115.015.3
Gain by all Beam Tilts Tolerance, dB±0.5±0.6±0.6±0.8
Beamwidth, Horizontal Tolerance, degrees±13.1±6.2±14.9±18
Beamwidth, Vertical Tolerance, degrees±0.3±0.2±0.4±0.5
USLS, beampeak to 20° above beampeak, dB 17171413
Front-to-Back Total Power at 180° ± 30°, dB 26262021
CPR at Boresight, dB 15151714
CPR at Sector, dB 11898

Electrical Specifications, Broadcast 65°
Frequency Band, MHz2300–25002500–26903300–36003600–3800
Gain, dBi17.917.916.216.3
Beamwidth, Horizontal, degrees63626765
Beamwidth, Horizontal Tolerance, degrees±4.9±3.2±7.8±4.9
Beamwidth, Vertical, degrees5.24.96.76.3
Beamwidth, Vertical Tolerance, degrees±0.2±0.2±0.4±0.4

Electrical Specifications, Service Beam
Frequency Band, MHz2300–25002500–26903300–36003600–3800
Steered 0° Gain, dBi21.621.820.620.8
Steered 0° Gain Tolerance, dBi±0.3±0.4±0.4±0.6
Steered 0° Beamwidth, Horizontal, degrees27252523
Steered 0° CPR at Beampeak, dB16162015
Steered 0° Horizontal Sidelobe, dB12111212
Steered 30° Gain, dBi21.221.219.819.9
Steered 30° Gain Tolerance, dBi±0.3±0.5±0.4±0.5
Steered 30° Beamwidth, Horizontal, degrees29272927
Steered 30° Horizontal Sidelobe, dB109109

Electrical Specifications, Soft Split
Frequency Band, MHz2300–25002500–26903300–36003600–3800
Gain, dBi21.121.119.719.9
Beamwidth, Horizontal, degrees32313230
CPR at Beampeak, dB16151816
Horizontal Sidelobe, dB18171817
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   2300 – 2690 MHz   |   3300 – 3800 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   16
RF Connector Quantity, high band   16
RF Connector Interface   4.3-10 Female
Calibration Connector Interface   4.3-10 Female
Calibration Connector Quantity   2
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   549.0 N @ 150 km/h
123.4 lbf @ 150 km/h
Wind Loading, lateral   183.0 N @ 150 km/h
41.1 lbf @ 150 km/h
Wind Loading, maximum   712.0 N @ 150 km/h
160.1 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1499.0 mm   |   59.0 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   31.5 kg   |   69.4 lb
Column Spacing at Frequency   42 mm @ 3400 MHz
58 mm @ 2400 MHz
   
Remote Electrical Tilt (RET) Information  
Internal RET   High band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1682.0 mm   |   66.2 in
Width   608.0 mm   |   23.9 in
Depth   352.0 mm   |   13.9 in
Shipping Weight   44.0 kg   |   97.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink