FST-S-HH04-N00-4

FST Flexible Service Terminal, 4 Port, 4 Full-size hardened Adapters at drop side, 1x4 Splitter, 1 Full-size Adapter at input side, 1.5 ft long

  • Flexible Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Flexible structure plus very small branching unit, allowing installation in constrained spaces
  • Output cables are staggered, optimizing distributed space consumption and minimizing cable kinking
Product Classification  
Product Type   Access terminal, with splitter
Product Series   FST-S
Regional Availability   Asia   |   Latin America   |   North America
   
General Specifications  
Distribution Type   1 x 4 splitter
Port, quantity   4
Port Type   Hardened full-size SC/APC
Stub Type   Hardened full-size SC/APC
Cable, quantity   5
Enclosure Color   Black
Includes   Optical splitter (1)
Package, quantity   1
Packaging Type   Box   |   Carton
Splitter, quantity   1
   
Dimensions  
Cable Length   0.46 m   |   1.51 ft
Weight, without cable   0.23 kg   |   0.51 lb
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Enclosure Material Type   Engineered plastic
Mount Type   Handhole   |   Pedestal
   
Optical Specifications  
Directivity, minimum   60 dB
Fiber Type   G.657.A2
Insertion Loss, Splitter, maximum   7.1 dB
Insertion Loss, Splitter, typical   6.7 dB
Insertion Loss, Stub Connector, maximum   0.40 dB
Insertion Loss, Stub Connector, typical   0.16 dB
Insertion Loss, Terminal Connector, maximum   0.40 dB
Insertion Loss, Terminal Connector, typical   0.16 dB
Return Loss, Connector, minimum   65 dB
Return Loss, Splitter, minimum   55 dB
Uniformity, maximum   1.00 dB
Wavelength Range   1260–1650 nm
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground   |   Buried
Operating Temperature   -40 ºC to +65 ºC (-40 ºF to +149 ºF)
Qualification Standard   IEC 60529, IP68 + 3 m waterhead   |   Telcordia GR-3120-CORE   |   Telcordia GR-3152-CORE   |   Telcordia GR-326-CORE
UV Resistance   UV stabilized