F1-XMNR-34N-TMB

FSJ1-50A SureFlex® Jumper with interface types Nex10 Male and N Male Right angle, 34 inches

  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Product Classification  
Product Series   FSJ1-50A
Product Type   Wireless transmission cable assembly
   
General Specifications  
Body Style, Connector A   Straight
Body Style, Connector B   Right angle
Interface, Connector A   Nex10 Male
Interface, Connector B   N Male
Length   0.864 m   |   2.835 ft
Nominal Size   1/4 in
Specification Sheet Revision Level   A
   
Electrical Specifications  
3rd Order IMD   -117.00 dBm
3rd Order IMD Test Method   Two +43 dBm carriers
   
Environmental Specifications  
Immersion Test Method   Meets IEC 60529:2001, IP68 in mated condition
   
Jumper Assembly Sample Label  
Click on image below to enlarge.
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
698–2700 MHz1.1523.00
3400–3800 MHz1.2918.00
3800–6000 MHz1.2918.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo
Add Cancel
Powered By OneLink