760103044   |   2061B WH 25/24 R1000

PowerSUM 2061 Category 5e U/UTP Cable, plenum, white jacket, 25 pair count, 1000 ft (305 m) length, reel

Product Classification  
Portfolio   SYSTIMAX®
Brand   PowerSUM
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVDF
Conductor Material   Bare copper
Inner Jacket Material   PVC
Insulation Material   FEP
Ripcord Material   Nylon
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   174.20 lb/kft
Diameter Over Jacket, nominal   14.986 mm   |   0.590 in
Jacket Thickness   0.457 mm   |   0.018 in
   
Electrical Specifications  
ANSI/TIA Category   5e
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Mutual Capacitance at Frequency   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   71 %
Operating Frequency, maximum   100 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-3-1   |   ISO/IEC 11801 Class D
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP
Flame Test Method   CMP
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   25
Cable Component Type   Backbone
Jacket Color   White
Product Number   2061B
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   50
Subunit, quantity   6
   
Mechanical Specifications  
Pulling Tension, maximum   68 kg   |   150 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel
Powered By OneLink