4135303/10   |   2279V WHRL RG6 95 1000

RG 6 Type 95% Braid Plenum Video Coaxial Cable, white jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial video cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Bare copper
Dielectric Material   Foam FEP
Shield (Braid) Coverage   95 %
Shield (Braid) Gauge   34 AWG
Shield (Braid) Material   Tinned copper
Shield (Tape) Material   Aluminum/Poly
Jacket Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   41.00 lb/kft
Diameter Over Dielectric   4.3180 mm   |   0.1700 in
Diameter Over Dielectric Tolerance   ±0.004 in
Diameter Over Jacket Tolerance   ±0.004 in
Diameter Over Jacket, nominal   6.020 mm   |   0.237 in
Diameter Over Shield (Braid)   5.207 mm   |   0.205 in
Diameter Over Shield (Tape)   4.470 mm   |   0.176 in
Jacket Thickness   0.406 mm   |   0.016 in
Jacket Thickness, minimum spot   0.330 mm   |   0.013 in
   
Electrical Specifications  
Capacitance   52.5 pF/m   |   16.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   6.50 ohms/kft
Dielectric Strength, conductor to shield   2500 Vdc
Jacket Spark Test Voltage   4000 Vac
Nominal Velocity of Propagation (NVP)   84 %
Shield dc Resistance   2.50 ohms/kft
Structural Return Loss   15 dB @ 850–3000 MHz   |   18 dB @ 450–850 MHz   |   23 dB @ 5–450 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Plenum
Flame Test Method   CMP
Safety Standard   cETL   |   ETL
Temperature Rating, UL   60 °C   |   140 °F
   
General Specifications  
Cable Type   Series 6
Jacket Color   White
Supported Application   Video
Product Number   2279V
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 ft)
1 MHz0.26
3.6 MHz0.47
10 MHz0.70
71.5 MHz1.65
135 MHz2.39
270 MHz3.40
360 MHz4.08
720 MHz6.05
1000 MHz7.45
1200 MHz7.77
1450 MHz8.61
1800 MHz9.73
2500 MHz11.70
3000 MHz13.07

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel
Powered By OneLink