8288203/10   |   5700 BKRL RG6 95 1000

RG 6 Type 95% Braid Non-Plenum Video Security Coaxial Cable, black jacket, 1000 ft, (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial video cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Bare copper
Dielectric Material   Foam PE
Shield (Braid) Coverage   92 %
Shield (Braid) Gauge   36 AWG
Shield (Braid) Material   Bare copper
Jacket Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   36.00 lb/kft
Diameter Over Center Conductor, specific   0.0403 in per 1 strand
Diameter Over Dielectric   4.5720 mm   |   0.1800 in
Diameter Over Jacket Tolerance   ±0.008 in
Diameter Over Jacket, nominal   6.909 mm   |   0.272 in
Diameter Over Shield (Tape)   5.232 mm   |   0.206 in
Jacket Thickness   0.889 mm   |   0.035 in
Jacket Thickness, minimum spot   0.762 mm   |   0.030 in
   
Electrical Specifications  
Capacitance   53.1 pF/m   |   16.2 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   6.50 ohms/kft
Dielectric Strength, conductor to shield   2500 Vdc
Jacket Spark Test Voltage   4000 Vac
Nominal Velocity of Propagation (NVP)   82 %
Shield dc Resistance   3.20 ohms/kft
Structural Return Loss   20 dB @ 10–300 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CM
Safety Standard   cETL   |   ETL
Temperature Rating, UL   60 °C   |   140 °F
   
General Specifications  
Cable Type   Series 6
Jacket Color   Black
Supported Application   Security/CCTV
Product Number   5700
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
1 MHz0.620.19
10 MHz2.130.65
50 MHz4.921.50
100 MHz7.082.16
200 MHz10.273.13
400 MHz14.924.55
700 MHz20.436.23
900 MHz23.717.23
1000 MHz25.427.75

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel
Powered By OneLink