PWRT-210-S

HELIAX® FiberFeed® Remote Radio Head Power Cable, 2 conductor with shield, 10 AWG (5.26 mm2), one Red Conductor and one Black Conductor

Product Classification  
Portfolio   CommScope®
Brand   FiberFeed®   |   HELIAX®
Product Series   PWRT
Regional Availability   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
General Specifications  
Ordering Note   CommScope® non-standard product
   
Construction Materials  
Construction Type   Non-armored
Conductor Material   Tinned copper
Dielectric Material   PVC
Drain Wire Material   Tinned copper
Filler Material   Polypropylene
Ground Wire Material   Tinned copper
Insulation Material, singles   PVC
Jacket Material   PVC
Outer Shield (Braid) Coverage   65 %
Outer Shield (Braid) Gauge   36 AWG
Outer Shield (Braid) Material   Tinned copper
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
   
Dimensions  
Cable Weight   200.00 lb/kft
Diameter Over Conductor, singles, specific   0.1260 in per 105 strands
Diameter Over Dielectric   4.7244 mm   |   0.1860 in
Diameter Over Drain Wire, specific   1.8800 in per 7 strands
Diameter Over Ground Wire   3.200 mm   |   0.126 in
Diameter Over Jacket, nominal   12.395 mm   |   0.488 in
Diameter Over Shield (Braid)   10.109 mm   |   0.398 in
Jacket Thickness   1.143 mm   |   0.045 in
   
Electrical Specifications  
Conductor dc Resistance   1.06 ohms/kft
Conductor dc Resistance Note   Maximum value based on a standard condition of 20 °C (68 °F)
Safety Voltage Rating   600 V
   
Environmental Specifications  
Environmental Space   UV resistant for outdoor and/or direct burial installations
Operating Temperature   -40 °C to +90 °C (-40 °F to +194 °F)
Safety Standard   NEC Article 336 (Type TC)
   
General Specifications  
Cable Type   Power
Jacket Color   Black
Supported Application   Industrial
Conductor Gauge, singles   10 AWG
Conductor Type, singles   Stranded
Conductors, quantity   2
Construction Type   Discrete power cable
Drain Wire Gauge   14 AWG
Ground Wire Gauge   10 AWG
Ground Wire Type   Stranded
Jacket Color, singles   Black   |   Red