PWRT-608-S/90F

HELIAX® FiberFeed® Remote Radio Head Power Cable, 6 conductor with shield, 8 AWG (8.37 mm2), one Red and one Black conductors with Green Stripe, one Red and one Black conductor with Blue Stripe, one Red and one Black conductor with Orange Stripe

Product Classification  
Portfolio   CommScope®
Brand   FiberFeed®   |   HELIAX®
Product Series   PWRT
Regional Availability   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
General Specifications  
Ordering Note   CommScope® non-standard product
   
Construction Materials  
Construction Type   Non-armored
Conductor Material   Tinned copper
Dielectric Material   PVC
Drain Wire Material   Tinned copper
Filler Material   Polypropylene
Ground Wire Material   Tinned copper
Insulation Material, singles   PVC
Jacket Material   PVC
Outer Shield (Braid) Coverage   65 %
Outer Shield (Braid) Gauge   36 AWG
Outer Shield (Braid) Material   Tinned copper
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
   
Dimensions  
Cable Length   27 m   |   90 ft
Cable Weight   620.00 lb/kft
Diameter Over Conductor, singles, specific   0.1520 in per 19 strands
Diameter Over Dielectric   6.1468 mm   |   0.2420 in
Diameter Over Drain Wire, specific   2.5700 in per 7 strands
Diameter Over Ground Wire   2.921 mm   |   0.115 in
Diameter Over Jacket, nominal   20.828 mm   |   0.820 in
Diameter Over Shield (Braid)   18.542 mm   |   0.730 in
Jacket Thickness   1.524 mm   |   0.060 in
   
Electrical Specifications  
Conductor dc Resistance   0.67 ohms/kft
Conductor dc Resistance Note   Maximum value based on a standard condition of 20 °C (68 °F)
Safety Voltage Rating   600 V
   
Environmental Specifications  
Environmental Space   UV resistant for outdoor and/or direct burial installations
Operating Temperature   -40 °C to +90 °C (-40 °F to +194 °F)
Safety Standard   NEC Article 336 (Type TC)
   
General Specifications  
Cable Type   Power
Jacket Color   Black
Supported Application   Industrial
Conductor Gauge, singles   8 AWG
Conductor Type, singles   Stranded
Conductors, quantity   6
Construction Type   Discrete power cable
Drain Wire Gauge   12 AWG
Ground Wire Gauge   10 AWG
Ground Wire Type   Stranded
Jacket Color, singles   Black with co-extruded blue stripe   |   Black with co-extruded green stripe   |   Black with co-extruded orange stripe   |   Red with co-extruded blue stripe   |   Red with co-extruded green stripe   |   Red with co-extruded orange stripe